??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM MC-XO-030-6K-4
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MC-XO-030-6K-4
VERF
Availability
Available
BC
Order code
BAM022A
TC
Product identifier
BAM MC-XO-030-6K-4
PX
Product view
50357_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.012 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting brackets, Use = for photoelectric sensors BOS 6K, Material = Aluminum Anodized, Dimension = 32 x 16.2 x 16 mm, Mounting part = Threads
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.